IESNA:LM-63-2002
[TEST]P1641429
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-30)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-730-U-SL2-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 70CRI 3000K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC
[LAMP] (80) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22503.8
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5458.1 5268.8 4959.5 4696.9 4481.2 4332.7 4261.4 4257.4 4316.4 4471.0 4701.0 5047.0 5399.0 5763.3 6109.3 
6441.0 6817.5 7234.7 7682.4 8270.5 8777.3 8889.2 8386.5 7116.6 5215.9 3793.4 2983.4 2322.0 1790.9 1149.8 643.1 
252.3 101.8 30.5 2.0 0.0 0.0 
5458.1 5285.1 4975.7 4699.0 4487.3 4334.7 4257.4 4251.3 4312.3 4460.9 4696.9 5022.6 5397.0 5769.4 6121.5 
6481.7 6894.8 7318.1 7794.3 8368.2 8862.7 8956.3 8488.3 7297.8 5362.4 3868.7 2981.4 2366.8 1851.9 1145.7 647.2 
260.5 107.9 32.6 2.0 0.0 0.0 
5458.1 5262.7 4963.5 4699.0 4489.4 4342.8 4261.4 4247.2 4292.0 4430.3 4658.3 4973.7 5380.7 5810.1 6229.3 
6654.7 7112.6 7607.1 8130.1 8691.8 9141.5 9212.8 8718.2 7513.5 5506.9 3866.6 3068.9 2454.3 1976.1 1328.9 750.9 
352.1 179.1 71.2 16.3 2.0 0.0 
5458.1 5317.6 5022.6 4772.2 4572.8 4430.3 4334.7 4302.1 4316.4 4408.0 4603.3 4878.1 5283.0 5734.8 6255.8 
6782.9 7330.3 7912.4 8569.7 9198.5 9776.5 9927.1 9511.9 8545.3 6451.2 4202.4 3178.8 2777.9 2448.2 1978.1 1210.9 
637.0 394.8 223.9 69.2 2.0 0.0 
5458.1 5327.8 5069.4 4833.3 4640.0 4503.6 4408.0 4348.9 4326.6 4353.0 4462.9 4676.6 4983.9 5407.2 5922.1 
6563.1 7261.1 7944.9 8767.1 9577.0 10564.0 11319.1 11516.5 10981.2 9711.4 6668.9 3724.2 2798.2 2584.5 2482.8 
2313.9 1526.3 930.0 486.4 173.0 4.1 0.0 
5458.1 5388.9 5165.0 4951.3 4782.4 4652.2 4550.4 4475.1 4430.3 4414.1 4438.5 4534.1 4717.3 4990.0 5403.1 
5903.7 6565.1 7364.9 8256.3 9212.8 10446.0 12002.8 13525.1 14335.0 14280.1 13339.9 10297.5 5388.9 3016.0 2513.3 
2364.8 2112.4 1422.5 1011.4 254.4 8.1 0.0 
5458.1 5423.5 5244.4 5069.4 4933.0 4804.8 4707.1 4633.9 4587.0 4554.5 4556.5 4597.2 4682.7 4837.4 5089.7 
5454.0 5950.5 6571.2 7336.4 8339.7 9477.3 10871.3 12680.5 15208.1 17501.6 18706.4 18854.9 17548.4 13130.3 7261.1 
3596.0 2136.8 1526.3 1029.7 685.8 73.3 0.0 
5458.1 5447.9 5336.0 5209.8 5101.9 4998.1 4914.7 4859.7 4817.0 4786.5 4786.5 4798.7 4831.3 4898.4 5032.7 
5260.7 5610.7 6121.5 6811.4 7698.7 8807.8 10148.9 11660.9 13262.5 15061.6 17772.3 21730.5 24178.7 23403.3 18590.4 
13256.4 9039.8 5325.8 2043.2 665.5 122.1 0.0 
5458.1 5445.8 5340.0 5226.1 5120.2 5022.6 4941.1 4888.2 4845.5 4819.0 4817.0 4829.2 4859.7 4918.8 5034.8 
5244.4 5576.1 6062.5 6752.4 7590.8 8704.0 10075.6 11508.3 13124.2 14809.2 17184.1 21095.5 24166.5 23600.7 18814.2 
13433.5 9066.2 5217.9 1929.2 590.2 124.1 0.0 
5458.1 5476.4 5433.6 5370.5 5315.6 5252.5 5199.6 5175.2 5171.1 5181.3 5193.5 5209.8 5224.0 5252.5 5315.6 
5441.8 5673.8 6064.5 6664.9 7462.6 8486.2 9672.7 10865.2 12013.0 12951.2 13954.5 15299.7 17353.0 18270.9 16549.2 
12902.3 7995.8 3095.3 665.5 166.9 30.5 0.0 
5458.1 5476.4 5468.2 5462.1 5458.1 5439.7 5441.8 5464.2 5513.0 5576.1 5643.2 5698.2 5749.1 5793.8 5852.9 
5942.4 6103.2 6404.4 6888.7 7641.7 8634.8 9729.7 10967.0 12015.1 12916.6 13757.1 14888.6 16213.4 15275.2 12350.8 
9489.5 5820.3 1693.2 431.4 191.3 85.5 0.0 
5458.1 5476.4 5468.2 5452.0 5439.7 5415.3 5390.9 5386.8 5399.0 5411.3 5419.4 5417.4 5401.1 5388.9 5374.6 
5378.7 5441.8 5598.5 5911.9 6424.7 7240.8 8221.7 9349.1 10382.9 11390.3 12304.0 13451.8 14638.3 13258.5 10354.4 
7678.3 4173.9 1105.0 321.5 156.7 69.2 0.0 
5458.1 5403.1 5370.5 5327.8 5272.9 5193.5 5110.1 5034.8 4971.7 4906.6 4835.3 4749.9 4656.2 4556.5 4458.8 
4357.1 4296.0 4298.1 4383.5 4637.9 5097.8 5787.7 6611.9 7354.7 7975.4 8480.1 9123.2 9463.1 7995.8 5765.4 
3361.9 1172.2 321.5 93.6 34.6 14.2 0.0 
5458.1 5397.0 5279.0 5116.2 4928.9 4688.8 4448.7 4188.2 3931.8 3685.5 3412.8 3138.1 2853.2 2523.5 2210.1 1870.2 
1536.5 1217.0 934.1 708.2 557.6 478.2 441.6 439.6 413.1 346.0 264.6 189.3 136.3 101.8 77.3 59.0 40.7 28.5 20.4 16.3 0.0 
5458.1 5340.0 5116.2 4808.9 4462.9 4057.9 3630.6 3225.6 2759.6 2289.5 1817.3 1355.4 946.3 665.5 506.7 435.5 394.8 
364.3 331.7 303.2 268.6 238.1 207.6 177.1 146.5 118.0 95.6 79.4 65.1 50.9 40.7 32.6 24.4 20.4 16.3 14.2 0.0 
5458.1 5283.0 4935.0 4505.6 3992.8 3451.5 2861.3 2242.6 1634.2 1084.7 708.2 549.5 480.3 431.4 388.7 346.0 307.3 
272.7 236.1 205.5 173.0 148.6 126.2 107.9 93.6 79.4 65.1 52.9 44.8 38.7 30.5 24.4 20.4 16.3 14.2 14.2 0.0 
5458.1 5211.8 4739.7 4163.8 3520.7 2824.7 2088.0 1367.6 832.3 608.5 529.1 470.1 411.1 360.2 311.4 270.7 234.0 199.4 
173.0 150.6 130.2 114.0 97.7 83.4 69.2 57.0 46.8 40.7 34.6 32.6 26.5 20.4 16.3 14.2 12.2 10.2 0.0 
5458.1 5128.4 4568.7 3897.2 3115.7 2307.8 1461.2 832.3 620.7 547.4 480.3 411.1 352.1 299.2 252.3 215.7 187.2 162.8 140.4 
120.1 101.8 87.5 71.2 59.0 50.9 42.7 36.6 32.6 28.5 26.5 26.5 22.4 16.3 14.2 10.2 8.1 0.0 
5458.1 5067.3 4410.0 3653.0 2753.4 1864.1 1033.8 669.5 580.0 512.8 435.5 364.3 303.2 252.3 213.7 183.2 158.7 136.3 116.0 
97.7 81.4 67.2 54.9 46.8 38.7 34.6 30.5 28.5 26.5 24.4 24.4 22.4 20.4 14.2 10.2 6.1 0.0 
5458.1 5024.6 4310.3 3486.1 2552.0 1556.8 822.2 624.8 553.5 482.3 398.9 327.6 266.6 221.8 189.3 162.8 138.4 118.0 97.7 81.4 
67.2 54.9 44.8 38.7 32.6 28.5 26.5 22.4 22.4 20.4 20.4 18.3 16.3 12.2 8.1 6.1 0.0 
5458.1 4949.3 4243.1 3388.4 2393.2 1418.4 757.0 608.5 539.3 466.0 378.5 305.3 248.3 207.6 177.1 150.6 126.2 103.8 85.5 71.2 
57.0 46.8 38.7 30.5 26.5 22.4 20.4 18.3 18.3 16.3 16.3 14.2 12.2 10.2 6.1 4.1 0.0 
5458.1 4935.0 4214.6 3345.7 2366.8 1369.6 753.0 608.5 539.3 457.9 378.5 307.3 246.2 205.5 177.1 148.6 124.1 101.8 83.4 69.2 
54.9 44.8 34.6 28.5 24.4 22.4 20.4 18.3 16.3 16.3 14.2 12.2 12.2 8.1 6.1 2.0 0.0 
